SKY85711-11

5 GHz WLAN Front-End Module


The SKY85711-11 is a highly integrated, 5 GHz front-end module (FEM) incorporating a 5 GHz single-pole, double-throw (SPDT) transmit/receive (T/R) switch, a 5 GHz low-noise amplifier (LNA) with bypass, and a 5 GHz power amplifier (PA) intended for mobile/portable 802.11ac applications and systems.

The LNA and PA disable functions ensure low leakage current in off mode. An integrated power detector is included to provide closed-loop power control within the system.

The device is provided in a compact, 16-pin 2.5 x 2.5 mm Quad Flat No-Lead (QFN) package.

Please note: SKY85711-11 is being discontinued and is not recommended for new designs. The suggested replacement is SKY85711-21.

Specifications

Frequency (GHz) Min.
Replacement Part SKY85711-21
Frequency (GHz) Max.
Typ. Current @ VDD = 3.3 V 17.5dBm (mA)
Typ. Current @ VDD = 3.6 V 17.5dBm (mA)
Typ. Current @ VCC = 3.6 V (mA)
Typ. POUT @ 3.0% EVM (dBm)TBD
Typ. Current @ VCC = 5 V (mA)TBD
802.11 WLAN Standardac
Antenna Ports1
Architecture5 GHz WLAN Front-End Module
Typ. POUT @ 2.5% EVM (dBm)TBD
TBD
Typ. Tx Gain (dB)TBD
Typ. POUT (dBm)
VDD (V)
VCC (V)TBD
PackageQFN, 16-pin
Package (mm)2.5 x 2.5

Features

  • Integrated high-performance 5 GHz PA, LNA with bypass, and T/R switch
  • Fully-matched input and output
  • Integrated power detector and directional coupler
  • Transmit gain: 28 dB
  • Receive gain: 12 dB
  • Output power: +17 dBm @ 1.8% EVM, HT80, MCS9
  • Output power: +18 dBm @ 3% EVM, HT40, MCS7
  • Small, QFN (16-pin, 2.5 x 2.5 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents